JAJSH22C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
Table 7-3 defines the pin buffer types that are listed in Table 7-1
| BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
|---|---|---|---|---|---|---|
| LVCMOS | 3.0 V | Y(1) | Programmable | See Section 8.12.4 | See Section 8.12.4 | |
| Analog | 3.0 V | N | N/A | N/A | N/A | See analog modules in Section 8 for details. |
| Power (DVCC) | 3.0 V | N | N/A | N/A | N/A | SVS enables hysteresis on DVCC. |
| Power (AVCC) | 3.0 V | N | N/A | N/A | N/A |