JAJSH42D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
DEVICE | INPUTS | OUTPUTS | DRIVEN BUS STATE | ||
---|---|---|---|---|---|
STB (1) | TXD(1) (2) | CANH(1) | CANL(1) | ||
All Devices | L | L | H | L | Dominant |
H or Open | Z | Z | Recessive | ||
H or Open | X | Z | Z | Recessive |
DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL |
BUS STATE | RXD TERMINAL(1) |
---|---|---|---|
Normal | VID ≥ VIT+(MAX) | Dominant | L(2) |
VIT-(MIN) < VID < VIT+(MAX) | ? | ?(2) | |
VID ≤ VIT-(MIN) | Recessive | H(2) | |
Open (VID ≈ 0 V) | Open | H |