JAJSHC8B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
This registeris the GPO configuration register 2.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPO3_CFG[3:0] | Reserved | GPO3_DRV[2:0] | |||||
| R/W-0h | R-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | GPO3_CFG[3:0] | R/W | 0h | IN3M_GPO3 (GPO3) configuration.
0d = GPO3 is disabled 1d = GPO3 is configured as a general-purpose output (GPO) 2d = GPO3 is configured as a device interrupt output (IRQ) 3d = GPO3 is configured as a secondary ASI output (SDOUT2) 4d = GPO3 is configured as a PDM clock output (PDMCLK) 5d to 15d = Reserved |
| 3 | Reserved | R | 0h | Reserved |
| 2-0 | GPO3_DRV[2:0] | R/W | 0h | IN3M_GPO3 (GPO3) output drive configuration (not used when GPO3 is configured as SDOUT2).
0d = Hi-Z output 1d = Drive active low and active high 2d = Drive active low and weak high 3d = Drive active low and Hi-Z 4d = Drive weak low and active high 5d = Drive Hi-Z and active high 6d to 7d = Reserved |