JAJSHC8B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
This register is the device status value register 1.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MODE_STS[2:0] | Reserved | ||||||
| R-4h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | MODE_STS[2:0] | R | 4h | Device mode status.
4d = Device is in sleep mode or software shutdown mode 6d = Device is in active mode with all ADC or PDM channels turned off 7d = Device is in active mode with at least one ADC or PDM channel turned on |
| 4-0 | Reserved | R | 0h | Reserved |