JAJSHF7A May   2019  – November 2019 AMC1035-Q1

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      アプリケーションの例
  4. 4 改訂履歴
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1      Absolute Maximum Ratings
    2. 6.2      ESD Ratings Automotive
    3. Table 1. Recommended Operating Conditions
    4. 6.3      Thermal Information
    5. 6.4      Electrical Characteristics
    6. 6.5      Switching Characteristics
    7. 6.6      Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Modulator
      3. 7.3.3 Reference Output
      4. 7.3.4 Clock Input
      5. 7.3.5 Digital Output
      6. 7.3.6 Manchester Coding Feature
    4. 7.4 Device Functional Modes
      1. 7.4.1 Output Behavior in Case of a Full-Scale Input
      2. 7.4.2 Fail-Safe Output
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Digital Filter Usage
    2. 8.2 Typical Applications
      1. 8.2.1 Voltage Sensing
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 IGBT Temperature Sensing
      3. 8.2.3 What to Do and What Not to Do
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

Absolute Maximum Ratings

see(1)
PARAMETER MIN MAX UNIT
Supply voltage VDD to GND –0.3 7 V
Analog input voltage At AINP or AINN GND – 5 VDD + 0.5 V
Analog output voltage At REFOUT GND – 0.5 VDD + 0.5 V
Digital input voltage At CLKIN or MCE GND – 0.5 VDD + 0.5 V
Digital output voltage At DOUT GND – 0.5 VDD + 0.5 V
Input current Any pin except supply pins –10 10 mA
Temperature Maximum virtual junction, TJ 150 °C
Storage, Tstg –65 150
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated under Table 1. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.