JAJSHM2D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VSUP | Supply Voltage | 4.5 | 36 | V | |
| VLIN | LIN Bus input voltage | 0 | 36 | V | |
| VLOGIC | Logic Pin Voltage | 0 | 5.25 | V | |
| TJ | Operating virtual junction temperature range | -40 | 150 | °C | |
| TSDR | Thermal shutdown rising | 160 | °C | ||
| TSDF | Thermal shutdown falling | 150 | °C | ||
| TSD(HYS) | Thermal shutdown hysteresis | 10 | °C | ||