JAJSHP5A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is the PDM clock generation configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PDMCLK_DIV[1:0] | ||||||
R/W-10h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | R/W | 10h | Reserved |
1-0 | PDMCLK_DIV[1:0] | R/W | 0h | PDMCLK divider value.
0d = PDMCLK is 2.8224 MHz or 3.072 MHz 1d = PDMCLK is 1.4112 MHz or 1.536 MHz 2d = PDMCLK is 705.6 kHz or 768 kHz 3d = PDMCLK is 5.6448 MHz or 6.144 MHz |