JAJSHP5A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
Figure 61 shows the magnitude response and Figure 62 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 24 kHz or 22.05 kHz. Table 32 lists the specifications for a decimation filter with a 24-kHz or 22.05-kHz sampling rate.
Figure 61. Low-Latency Decimation Filter Magnitude Response
Figure 62. Low-Latency Decimation Filter Pass-Band Ripple and Phase Deviation | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.459 × fS | –0.01 | 0.01 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 87.2 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.365 × fS | 7.5 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.365 × fS | –0.026 | 0.026 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.365 × fS | –0.26 | 0.30 | Degrees |