JAJSHP6A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
As shown in Figure 90, a multiple-byte data write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the master device to the slave device. After receiving each data byte, the device responds with an acknowledge bit (ACK). Finally, the master device transmits a stop condition after the last data-byte write transfer.
Figure 90. I2C Multiple-Byte Write Transfer