JAJSHP6A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
This register is the ASI configuration register 2.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASI_DAISY | Reserved | ASI_ERR | ASI_ERR_
RCOV |
Reserved | |||
R/W-0h | R-0h | R/W-0h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ASI_DAISY | R/W | 0h | ASI daisy-chain connection.
0d = All devices are connected in the common ASI bus 1d = All devices are daisy-chained for the ASI bus |
6 | Reserved | R | 0h | Reserved |
5 | ASI_ERR | R/W | 0h | ASI bus error detection.
0d = Enable bus error detection 1d = Disable bus error detection |
4 | ASI_ERR_RCOV | R/W | 0h | ASI bus error auto resume.
0d = Enable auto resume after bus error recovery 1d = Disable auto resume after bus error recovery and remain powered down until the host configures the device |
3-0 | Reserved | R | 0h | Reserved |