JAJSHW2A August 2019 – April 2020 DRV425-Q1
PRODUCTION DATA.
In applications with low-bandwidth or low sample-rate requirements, significantly reduce the average power dissipation of the DRV425-Q1 by powering down the device between measurements. The DRV425-Q1 requires 300 μs to fully settle the analog output VOUT, as shown in Figure 66. To minimize power dissipation, power down the device immediately after the ADC acquires the sample.
Figure 66. Settling Time of the DRV425-Q1 VOUT Output