JAJSHW2A August 2019 – April 2020 DRV425-Q1
PRODUCTION DATA.
For the example shown in Figure 67, use the parameters listed in Table 2 as a starting point of the design.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Magnetic field range | VDD = 5 V: ±2 mT (max)
VDD = 3.3 V: ±1.3 mT (max) |
| Supply voltage, VDD | 3.0 V to 5.5 V |
| Reference voltage, VREFIN | Range: GND to VDD
If an internal reference is used: 2.5 V, 1.65 V, or VDD / 2 |
| Shunt resistor, RSHUNT | Depends on the desired magnetic field range, reference, and supply voltage; see the DRV425 System Parameter Calculator for details. |