JAJSIF7K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
| MODE | OSPI_PHY_CONFIGURATION_REG BIT FIELD | DELAY VALUE |
|---|---|---|
| All modes | PHY_CONFIG_TX_DLL_DELAY_FLD | 0x0 |
| PHY_CONFIG_RX_DLL_DELAY_FLD | 0x0 |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| O19 | tsu(D-CLK) | Setup time, D[i:0] valid before active CLK edge(1) | 1.8V, Internal Loopback | -2.19 | ns | |
| 3.3V, Internal Loopback | -1.71 | ns | ||||
| O20 | th(CLK-D) | Hold time, D[i:0] valid after active CLK edge(1) | 1.8V, Internal Loopback | 7.62 | ns | |
| 3.3V, Internal Loopbacl | 8.1 | ns | ||||
| O21 | tsu(D-LBCLK) | Setup time, D[i:0] valid before active LBCLK input (DQS) edge(1) | 1.8V, External Board Loopback | -3.1 | ns | |
| 3.3V, External Board Loopback | -2.72 | ns | ||||
| O22 | th(LBCLK-D) | Hold time, D[i:0] valid after active LBCLK input (DQS) edge(1) | 1.8V, External Board Loopback | 3.81 | ns | |
| 3.3V, External Board Loopback | 4.33 | ns |
Figure 6-110 OSPI
Timing Requirements – SDR, Internal Clock and Internal Pad Loopback
Clock
Figure 6-111 OSPI
Timing Requirements – SDR, External Loopback Clock