JAJSIJ3B June 2020 – August 2024 AMC3330
PRODUCTION DATA
| VDE | UL |
|---|---|
| DIN EN IEC 60747-17 (VDE 0884-17), EN IEC 60747-17, DIN EN IEC 62368-1 (VDE 0868-1), EN IEC 62368-1, IEC 62368-1 Clause : 5.4.3 ; 5.4.4.4 ; 5.4.9 |
Recognized under 1577 component recognition and CSA component acceptance NO 5 programs |
| Reinforced insulation | Single protection |
| Certificate number: 40040142 | File number: E181974 |