JAJSJ29E May 2020 – October 2024 TPS61378-Q1
PRODUCTION DATA
Figure 8-5 Switching Waveform VIN =
5 V,
Figure 8-7 Load Transient VIN = 5 V,
VOUT = 9 V, IOUT = 300 mA to 800 mA, FPWM
Figure 8-9 Shutdown from EN Waveforms
Figure 8-11 Short Circuit Recovery
VIN = 5 V,
Figure 8-6 Switching Waveform VIN =
5 V,
Figure 8-8 Start-up from EN Waveform
VIN = 5 V, VOUT = 9 V, IOUT = 500 mA, FPWM
Figure 8-10 Short Circuit Protection
VIN = 5 V,
Figure 8-12 Hiccup Short Circuit Protection