JAJSJ29E May 2020 – October 2024 TPS61378-Q1
PRODUCTION DATA
| PART NUMBER | OUTPUT VOLTAGE (V) | OUTPUT VOLTAGE SELECTION RESISTOR (RFB)(2) | SPREAD SPECTRUM |
|---|---|---|---|
| TPS61378-Q1 | 5 | 0Ω≤ RFB ≤ 2.4 kΩ | Enable |
| 5.25 | 3.6kΩ ≤ RFB≤ 4.8 kΩ | ||
| 5.5 | 7.2kΩ ≤ RFB ≤ 9.6kΩ | ||
| Adjustable | RFB ≥ 14.4kΩ | ||
| TPS613781-Q1(1) | 5.7 | 0Ω≤ RFB ≤ 2.4 kΩ | Enable |
| 6.2 | 3.6kΩ ≤ RFB ≤ 4.8 kΩ | ||
| 7 | 7.2kΩ ≤ RFB ≤ 9.6kΩ | ||
| 8 | RFB ≥ 14.4kΩ | ||
| TPS613782-Q1(1) | 9 | 0Ω≤ RFB ≤ 2.4 kΩ | Enable |
| 10 | 3.6kΩ ≤ RFB ≤ 4.8 kΩ | ||
| 11 | 7.2kΩ ≤ RFB ≤ 9.6kΩ | ||
| 12 | RFB ≥ 14.4kΩ | ||
| TPS613783-Q1 | 5 | 0Ω≤ RFB ≤ 2.4 kΩ | Disable |
| 5.25 | 3.6kΩ ≤ RFB ≤ 4.8 kΩ | ||
| 5.5 | 7.2kΩ ≤ RFB ≤ 9.6kΩ | ||
| Adjustable | RFB ≥ 14.4kΩ | ||
| TPS613784-Q1(1) | 5.7 | 0Ω≤ RFB ≤ 2.4 kΩ | Disable |
| 6.2 | 3.6kΩ ≤ RFB ≤ 4.8 kΩ | ||
| 7 | 7.2kΩ ≤ RFB ≤ 9.6kΩ | ||
| 8 | RFB ≥ 14.4kΩ | ||
| TPS613785-Q1 | 9 | 0Ω≤ RFB ≤ 2.4 kΩ | Disable |
| 10 | 3.6kΩ ≤ RFB ≤ 4.8 kΩ | ||
| 11 | 7.2kΩ ≤ RFB ≤ 9.6kΩ | ||
| 12 | RFB ≥ 14.4kΩ |