JAJSJ98B June 2020 – April 2022 UCC27288
PRODUCTION DATA
Unless otherwise specified VVDD=VHB = 12 V, VHS=VVSS = 0 V, No load on outputs

| VHI = VLI = 0 V |

| CL = 0 F | VDD =VHB= 12V |

| VHB=VHS=100V |
Figure 6-8 Input
Falling Threshold
Figure 6-10 VDD
UVLO Threshold
| IO=100mA |

| IO=100mA |

| CL=1800pF |

| CL=1800pF |

| CL=100nF | VDD = 12 V |

| CL=No Load |

| CL= No Load |

| VHI = VLI = 0 V |

| CL = 0 F | VDD =VHB= 12V |
Figure 6-7 Input
Rising Threshold
Figure 6-9 Input
Pull-down Resistor
Figure 6-11 HB
UVLO Threshold
| IO=-100mA |

| IO=-100mA |

| CL=1800pF |

| CL=1800pF |

| CL=100nF | VDD = 12 V |

| CL= No Load |

| CL= No Load |