JAJSJH4D december 2010 – september 2020 BQ24133
PRODUCTION DATA
The BQ24133 offers a high accuracy voltage regulator on for the charging voltage. The BQ24133 uses CELL pin to select number of cells with a fixed 4.2 V/cell. Connecting CELL to AGND sets 1-cell output, floating CELL pin sets 2-cell output, and connecting to VREF sets 3-cell output.
| CELL PIN | VOLTAGE REGULATION |
|---|---|
| AGND | 4.2 V |
| Floating | 8.4 V |
| VREF | 12.6 V |