JAJSJI9E July 2020 – January 2022 TMUX7208 , TMUX7209
PRODUCTION DATA
The low on and off leakage currents of TMUX7208 and ultra-low charge injection performance make this device ideal for implementing high precision industrial systems. The TMUX7208 contains specialized architecture to reduce charge injection on the drain side (D) (see Section 9.3.7 for more details). Figure 10-3 shows the plot for the charge injection versus source voltage for the TMUX7208.
TA = 25°C |