JAJSJJ5E June 2007 – December 2024 TRS3232E
PRODUCTION DATA
The TRS3232E interfaces logic lines from a UART or microcontroller to the voltage and current levels needed for RS232 communication. The TIN inputs will accept 5V logic with 3.3V VCC supply. All baud rates up to 250kbps are supported.
It is important to use the correct capacitors for the VCC voltage. This will reduce ripple voltage on the TOUT outputs. If only one driver is needed, the unused driver input should be connected to VCC or ground.