JAJSJU4D May 2020 – September 2021 TPS25850-Q1 , TPS25851-Q1 , TPS25852-Q1
PRODUCTION DATA
The TPS2585x-Q1 only requires a few external components to convert from a wide voltage range supply to a 5-V output to power USB devices. Figure 11-1 shows the TPS25850-Q1 typical application schematic for Dual Type-C charging ports.
Figure 11-1 TPS25850-Q1 Typical
Application Circuit for 2.1-MHz fSWAs a quick start guide, Table 11-1 provides typical component values for some of the most common configurations. The values given in Table 11-1 are typical. Other values can be used to enhance certain performance criterion as required by the application. The integrated buck regulator of TPS2585x-Q1 is internally compensated and optimized for a reasonable selection of external inductance and capacitance. The external components have to fulfill the needs of the application, but also the stability criteria of the control loop of the device.
| fSW | VOUT WITHOUT CABLE COMPENSATION | L | CHF + CIN | CBOOT | RATED COUT |
|---|---|---|---|---|---|
| 400 KHZ | 5.17 V | 3.3 µH | 1 × 100 nF + 1 × 47 µF | 1 × 100 nF | 3 × 47 µF |
| 2.1 MHz | 5.17 V | 0.68 µH | 1 × 100 nF + 1 × 22 µF | 1 × 100 nF | 3 × 22 µF |