JAJSJV9A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| COFF | Source and drain off capacitance | VS = 2.5V VSEL= 0V f = 1 MHz |
Switch OFF | 3.5 | pF | ||
| CON | Source and drain on capacitance | VS = 2.5V VSEL= 0V f = 1 MHz |
Switch ON | 10 | pF | ||
| QC | Charge Injection | VS = VDD/2 RS = 0 Ω, CL =1 nF |
Switch ON | 5 | pC | ||
| OISO | Off isolation | RL = 50 Ω f = 100 kHz |
Switch OFF | –95 | dB | ||
| RL = 50 Ω f = 1 MHz |
Switch OFF | –70 | dB | ||||
| XTALK | Channel to Channel crosstalk | RL = 50 Ω f = 100 kHz |
Switch ON | –90 | dB | ||
| BW | Bandwidth | RL = 50 Ω | Switch ON | 1.8 | GHz | ||
| ILOSS | Insertion loss | RL = 50 Ω f = 1 MHz |
Switch ON | –0.15 | dB | ||