JAJSK67E June 2014 – October 2020 TPS22914 , TPS22915
PRODUCTION DATA
PARAMETER | TEST CONDITION | TYP (TPS22914B/15B) | TYP (TPS22914C/15C) | UNIT | |
---|---|---|---|---|---|
VIN = 5 V, VON = 5 V, TA = 25°C (unless otherwise noted) | |||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 104 | 1300 | µs |
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 2 | 2 | µs |
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 89 | 1277 | µs |
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 2 | 2 | µs |
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 59 | 663 | µs |
VIN = 3.3 V, VON = 5 V, TA = 25°C (unless otherwise noted) | |||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 83 | 1077 | µs |
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 2 | 2 | µs |
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 64 | 913 | µs |
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 2 | 2 | µs |
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 52 | 622 | µs |
VIN = 1.05 V, VON = 5 V, TA = 25°C (unless otherwise noted) | |||||
tON | Turnon time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 61 | 752 | µs |
tOFF | Turnoff time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 3 | 3 | µs |
tR | VOUT rise time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 28 | 409 | µs |
tF | VOUT fall time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 2 | 2 | µs |
tD | Delay time | RL = 10 Ω, CIN = 1 µF, COUT = 0.1 µF | 47 | 547 | µs |