JAJSK90B December 2020 – November 2022 TPS7A43
PRODUCTION DATA
The device contains a thermal shutdown
protection circuit to disable the device when the junction temperature
(TJ) of the pass transistor rises to
TSD(shutdown) (typical). Thermal shutdown hysteresis assures that the
device resets (turns on) when the temperature falls to TSD(reset)
(typical).
The thermal time-constant of the semiconductor die is fairly short, thus the device can cycle on and off when thermal shutdown is reached until power dissipation is reduced. Power dissipation during start up can be high from large VIN – VOUT voltage drops across the device or from high inrush currents charging large output capacitors. Under some conditions, the thermal shutdown protection disables the device before start up completes.
When the thermal limit is triggered with the load current near the value of the current limit, the output can oscillate prior to the output switching off.
For reliable operation, limit the junction temperature to the maximum listed in the Section 6.3 table. Operation above this maximum temperature causes the device to exceed operational specifications. Although the internal protection circuitry of the device is designed to protect against thermal overload conditions, this circuitry is not intended to replace proper heat sinking. Continuously running the device into thermal shutdown or above the maximum recommended junction temperature reduces long-term reliability.