JAJSKQ3D February 2016 – December 2022 LM5165
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| QUIESCENT CURRENTS | ||||||
| IQ-SHD | VIN DC supply current, shutdown | VEN = 0 V, TA = 25°C | 4.6 | 6 | µA | |
| IQ-SLEEP | VIN DC supply current, no load | VFB = 1.5 V, TA = 25°C | 10.5 | 15 | µA | |
| IQ-SLEEP-VINMAX | VIN DC supply current, no load | VFB = 1.5 V, VVIN = 65 V, TA = 25°C | 11 | 15 | µA | |
| IQ-ACTIVE-PFM | VIN DC supply current, active | PFM mode | 205 | µA | ||
| IQ-ACTIVE-COT | VIN DC supply current, active | COT mode, RRT = 107 kΩ | 300 | µA | ||
| POWER SWITCHES | ||||||
| RDSON1 | High-side MOSFET RDS(on) | ISW = –10 mA | 2 | Ω | ||
| RDSON2 | Low-side MOSFET RDS(on) | ISW = 10 mA | 1 | Ω | ||
| CURRENT LIMITING | ||||||
| ILIM1-VSON | High-side peak current threshold VSON-10 package | ILIM shorted to GND | 220 | 240 | 264 | mA |
| ILIM2-VSON | RILIM = 24.9 kΩ | 155 | 180 | 205 | ||
| ILIM3-VSON | RILIM = 56.2 kΩ | 100 | 120 | 145 | ||
| ILIM4-VSON | RILIM ≥ 100 kΩ | 48 | 60 | 75 | ||
| REGULATION COMPARATOR | ||||||
| VVOUT50 | VOUT 5-V DC setpoint | LM5165X | 4.9 | 5 | 5.1 | V |
| VVOUT33 | VOUT 3.3-V DC setpoint | LM5165Y | 3.23 | 3.3 | 3.37 | V |
| IVOUT | VOUT pin input current | VVOUT = 5 V, LM5165X | 6.7 | µA | ||
| VVOUT = 3.3 V, LM5165Y | 3.9 | |||||
| VREF1 | Lower FB regulation threshold (PFM, COT) | Adjustable output version | 1.205 | 1.223 | 1.241 | V |
| VREF2 | Upper FB regulation threshold (PFM) | 1.22 | 1.233 | 1.246 | ||
| FBHYS-PFM | FB comparator PFM hysteresis | PFM mode | 10 | mV | ||
| FBHYS-COT | FB comparator dropout hysteresis | COT mode | 4 | mV | ||
| IFB | FB pin input bias current | VFB = 1 V | 100 | nA | ||
| FBLINE-REG | FB threshold variation over line | VVIN = 3 V to 65 V | 0.001 | %/V | ||
| VOUTLINE-REG | VOUT threshold variation over line | LM5165X, VVIN = 6 V to 65 V LM5165Y, VVIN = 4.5 V to 65 V | 0.001 | %/V | ||
| POWER GOOD | ||||||
| UVTRISING | PGOOD comparator | FB voltage rising, relative to VREF1 | 94% | |||
| UVTFALLING | FB voltage falling, relative to VREF1 | 87% | ||||
| RPGOOD | PGOOD on-resistance | VFB = 1 V | 80 | 200 | Ω | |
| VINMIN-PGOOD | Minimum VIN for valid PGOOD | VVIN falling, IPGOOD = 0.1 mA, VPGOOD < 0.5 V | 1.2 | 1.65 | V | |
| IPGOOD | PGOOD off-state leakage current | VFB = 1.2 V, VPGOOD = 5.5 V | 10 | 100 | nA | |
| ENABLE / UVLO | ||||||
| VIN-ON | Turnon threshold | VIN voltage rising | 2.6 | 2.75 | 2.95 | V |
| VIN-OFF | Turnoff threshold | VIN voltage falling | 2.35 | 2.45 | 2.6 | V |
| VEN-ON | Enable turnon threshold | EN voltage rising | 1.163 | 1.212 | 1.262 | V |
| VEN-OFF | Enable turnoff threshold | EN voltage falling | 1.109 | 1.144 | 1.178 | V |
| VEN-HYS | Enable hysteresis | 68 | mV | |||
| VEN-SD | EN shutdown threshold | EN voltage falling | 0.3 | 0.6 | V | |
| RHYS | HYS on-resistance | VEN = 1 V | 80 | 200 | Ω | |
| IHYS | HYS off-state leakage current | VEN = 1.5 V, VHYS = 5.5 V | 10 | 100 | nA | |
| SOFT-START | ||||||
| ISS | Soft-start charging current | VSS = 1 V | 10 | µA | ||
| TSS-INT | Soft-start rise time | SS floating | 900 | µs | ||
| THERMAL SHUTDOWN | ||||||
| TJ-SD | Thermal shutdown threshold | 170 | °C | |||
| TJ-SD-HYS | Thermal shutdown hysteresis | 10 | °C | |||