JAJSKQ3D February 2016 – December 2022 LM5165
PRODUCTION DATA
Unless otherwise specified, VIN = 12 V, VOUT = 5 V. Please refer to Typical Applications for circuit designs.

| 5-V, 25-mA Design | LF = 470 µH COUT = 47 µF |
FSW(nom) = 100 kHz RILIM ≥ 100 kΩ |

| See schematic, Figure 8-14 |
LF = 47 µH COUT = 10 µF |
FSW(nom) = 350 kHz RILIM = 56.2 kΩ |

| See schematic, Figure 8-21 |
LF = 47 µH COUT = 10 µF |
FSW(nom) = 500 kHz RILIM = 24.9 kΩ |



| LM5165X |





| RRT = 75 kΩ |

| See schematic, Figure 8-1 |
LF = 220 µH COUT = 22 µF |
FSW(nom) = 230 kHz RRT = 133 kΩ |

| See schematic, Figure 8-26 |
LF = 150 µH COUT = 22 µF |
FSW(nom) = 160 kHz RRT = 121 kΩ |

| See schematic, Figure 8-29 |
LF = 150 µH COUT = 10 µF |
FSW(nom) = 600 kHz RRT = 143 kΩ |



| LM5165Y |





| RRT = 75 kΩ |