JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SW_CONFIG_RSVD_y is shown in Figure 10-77 and described in Table 10-58.
Return to Summary Table.
Register address 48h through 4Fh
Offset = 48h + (y * 1h); where y = 0h to 7h for TCAN1145-Q1 and TCAN1146-Q1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | |||||||
| R-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | RSVD | R | 00h | Reserved |