JAJSKR8B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SDO_CONFIG is shown in Figure 10-58 and described in Table 10-39.
Return to Summary Table.
Configures SDO pin as SDO only or allows the pin to also behave like an interrupt pin, nINT.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SDO_CONFIG | ||||||
| R-0000000b | R/W-0b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R | 0000000b | Reserved |
| 0 | SDO_CONFIG | R/W | 0b | SDO pin
configuration: NOTE: When configured as SDO and nINT the pin will
behave as SDO when nCS is low and will behave as nINT when nCS is
high 0b = SDO only 1b = SDO and nINT |