JAJSL34G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8V MODE | ||||||
| VIL | Input Low Voltage | 0.58 | V | |||
| VILSS | Input Low Voltage Steady State | 0.58 | V | |||
| VIH | Input High Voltage | 1.27 | V | |||
| VIHSS | Input High Voltage Steady State | 1.7 | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN | Input Leakage Current. | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output Low Voltage | 0.45 | V | |||
| VOH | Output High Voltage | VDD(1) - 0.45 | V | |||
| IOL(2) | Low Level Output Current | VOL(MAX) | 4 | mA | ||
| IOH(2) | High Level Output Current | VOH(MIN) | 4 | mA | ||
| SRI(4) | Input Slew Rate | 18f(3) or 1.8E+6 |
V/s | |||
| 3.3V MODE | ||||||
| VIL | Input Low Voltage | 0.25 × VDD(1) | V | |||
| VILSS | Input Low Voltage Steady State | 0.15 × VDD(1) | V | |||
| VIH | Input High Voltage | 0.625 × VDD(1) | V | |||
| VIHSS | Input High Voltage Steady State | 0.625 × VDD(1) | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN | Input Leakage Current. | VI = 3.3 V or VI = 0 V |
±10 | µA | ||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output Low Voltage | 0.125 × VDD(1) | V | |||
| VOH | Output High Voltage | 0.75 × VDD(1) | V | |||
| IOL(2) | Low Level Output Current | VOL(MAX) | 6 | mA | ||
| IOH(2) | High Level Output Current | VOH(MIN) | 10 | mA | ||
| SRI(4) | Input Slew Rate | 33f(3) or 3.3E+6 |
V/s | |||