JAJSL78D september 2009 – may 2021 BQ24050 , BQ24052
PRODUCTION DATA

| Detected D– line pulled to 0.6 V and the detection routine is started |

| (Device transceiver is "dead") After 500 ms, the detection routine is forced to run. |

| 42-Ω Load |

| Continuous battery detection when not in TTDM |

| No signal detected on D+ or D–. After 500 ms, the detection routine is forced to run |


| 100–Ω Load |