JAJSL98D October 2020 – February 2024 LMG3522R030-Q1
PRODUCTION DATA
The LMG3522R030-Q1 is a lateral device grown on a Si substrate. The thermal pad is connected to the source of device. The LMG3522R030-Q1 can be used in applications with significant power dissipation, for example, hard-switched power converters. In these converter, TI recommends a heat sink connected to the top side of LMG3522R030-Q1. The heat sink can be applied with thermal interface materials (TIMs), like thermal pad with electrical isolation.
Refer to the High Voltage Half Bridge Design Guide for LMG3410 Smart GaN FET application note for more recommendations and performance data on thermal layouts.