JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The TPS65981 has comparators that may be enabled to interrupt the core when a switching event occurs on any of the port inputs. The input parameters for the detection are shown in Port Data Multiplexer Signal Monitoring Pullup and Pulldown Characteristics. These comparators are disconnected by application code when these pins are not digital signals but an analog voltage.
The TPS65981 has pull-ups and pull-downs between the first and second stage multiplexers of the port switch for each port output: C_SBU1/2, C_USB_TP/N, C_USB_BP/N. The configurable pull-up and pull-down resistances between each multiplexer are shown in Figure 9-36.
Figure 9-36 Port Detect and Pull-up and Pull-down