JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
When the TPS65981 is placed on top and the components on bottom the solution size will be the smallest. For systems that do not use the optional external FET path the solution size will average less than 100 mm2 (10 mm × 10 mm). Systems that implement the optional external FET path will average a solution size of less than 121 mm2 (11 mm × 11 mm). These averages will vary with component selection (NFETs, Passives, etc.). The CSD87501L is used for back-to-back NFETs in a single WCSP package to reduce total solution size.