JAJSM45 June 2021 TMUX646
PRODUCTION DATA
When the TMUX646 is powered off (VDD = 0 V) the I/Os and digital logic pins of the device remains in a high impedance state. The crosstalk, off-isolation, and leakage will remain within the electrical specifications. This prevents errant voltages from reaching the rest of the system and maintains isolation when the system is powering up:
Figure 8-1 shows an example system containing a switch without powered-off protection with the following system level scenario.
Figure 8-1 System Without Powered-Off ProtectionWith powered-off protection, the switch prevents back powering the supply and the switch remains high-impedance. Subsystem B remains protected.
Figure 8-2 System With Powered-Off ProtectionThis features has the following system level benefits: