JAJSME3C March 2022 – June 2024 UCC21737-Q1
PRODUCTION DATA
The UCC21737-Q1 implements an active pulldown feature to ensure the OUTH/OUTL pin clamping to VEE when the VDD is open. The OUTH/OUTL pin is in high-impedance status when VDD is open, the active pulldown feature can prevent the output being falsely turned on before the device is back to control.
Figure 7-2 Active Pulldown