JAJSME3C March 2022 – June 2024 UCC21737-Q1
PRODUCTION DATA
| VDD = 20 V, VEE = –5 V |
| VDD = 20 V, VEE = –5 V |

| IN+ = High | IN- = Low |

| IN+ = Low | IN- = Low |
| VDD = 20 V, VEE = –5 V | IN+ = High, IN- = Low |
| VDD = 20 V, VEE = –5 V | IN+ = Low, IN- = Low |
| VDD/VEE = 20 V/–5 V |
Figure 5-12 VCC UVLO vs
Temperature
Figure 5-13 VDD UVLO vs
Temperature
| VCC = 3.3 V | VDD = 18 V | CL = 100 pF |
| RON = 0 Ω | ROFF = 0 Ω |

| VCC = 3.3 V | VDD = 18 V | CL = 100 pF |
| RON = 0 Ω | ROFF = 0 Ω |

| VCC = 3.3 V | VDD = 18 V | CL = 10 nF |
| RON = 0 Ω | ROFF = 0 Ω |

| VCC = 3.3 V | VDD = 18 V | CL = 10 nF |
| RON = 0 Ω | ROFF = 0 Ω |
Figure 5-18 VOUTPD Output
Active Pulldown Voltage vs Temperature

Figure 5-21 VCLMPTH Miller
Clamp Threshold Voltage vs Temperature