JAJSMI4A February 2022 – May 2024 TXU0101
PRODMIX
The TXU0101 device can support high data-rate applications. The translated signal data rate can be up to 200Mbps when the signal is translated from 3.3V to 5.0V.