JAJSMI4A February 2022 – May 2024 TXU0101
PRODMIX
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCCA | Supply voltage A | 1.08 | 5.5 | V | ||
| VCCB | Supply voltage B | 1.08 | 5.5 | V | ||
| IOH | High-level output current | VCCO = 1.1V | –1.5 | mA | ||
| VCCO = 1.4V | –3 | |||||
| VCCO = 1.65V | –4.5 | |||||
| VCCO = 2.3V | –8 | |||||
| VCCO = 3V | –10 | |||||
| VCCO = 4.5V | –12 | |||||
| IOL | Low-level output current | VCCO = 1.1V | 1.5 | mA | ||
| VCCO = 1.4V | 3 | |||||
| VCCO = 1.65V | 4.5 | |||||
| VCCO = 2.3V | 8 | |||||
| VCCO = 3V | 10 | |||||
| VCCO = 4.5V | 12 | |||||
| VI | Input voltage (3) | 0 | 5.5 | V | ||
| VO | Output voltage | Active State | 0 | VCCO | V | |
| Tri-State | 0 | 5.5 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | ||