JAJSMM6E January   2006  – December 2024 MAX3222E

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2.     ESD Ratings
    3.     ESD Ratings - IEC Specifications
    4. 5.2 Recommended Operating Conditions
    5. 5.3 Thermal Information
    6. 5.4 Electrical Characteristics
    7. 5.5 Electrical Characteristics: Driver
    8. 5.6 Switching Characteristics: Driver
    9. 5.7 Electrical Characteristics: Receiver
    10. 5.8 Switching Characteristics: Receiver
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 ドキュメントの更新通知を受け取る方法
    2. 9.2 サポート・リソース
    3. 9.3 商標
    4. 9.4 静電気放電に関する注意事項
    5. 9.5 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics: Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 8-1)
PARAMETERTEST CONDITIONS(3)MINTYP(1)MAXUNIT
VOHHigh-level output voltageDOUT at RL = 3 kΩ to GND,DIN = GND55.4V
VOLLow-level output voltageDOUT at RL = 3 kΩ to GND,DIN = VCC–5–5.4V
IIHHigh-level input currentVI = VCC±0.01±1μA
IILLow-level input currentVI at GND±0.01±1μA
IOSShort-circuit output current(2)VCC = 3.6 VVO = 0 V±35±60mA
VCC = 5.5 V
roOutput resistanceVCC, V+, and V– = 0 V,VO = ±2 V30010MΩ
IOZOutput leakage currentPWRDOWN = GNDVCC = 3 V to 3.6 V,
VO = ±12 V
±25μA
VCC = 4.5 V to 5.5 V,
VO = ±10 V
±25
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.