JAJSMM6E January 2006 – December 2024 MAX3222E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(3) | TYP(1) | UNIT | |
|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 6-3 | 300 | ns |
| tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, See Figure 6-3 | 300 | ns |
| ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 6-4 | 200 | ns |
| tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, See Figure 6-4 | 200 | ns |
| tsk(p) | Pulse skew(2) | See Figure 6-3 | 300 | ns |