JAJSMQ9 August 2021 TPS25868-Q1 , TPS25869-Q1
PRODUCTION DATA
| DEVICE NUMBER | TPS25868-Q1 | TPS25869-Q1 |
|---|---|---|
| USB ports Number | Dual | Dual |
| Support Type-C Protocol | Yes, only Port A | Yes, only Port A |
| NTC Thermistor Input (TS) | Yes | Yes |
| USB Load Switch ON/OFF Control | No | Yes |
| Fault Event Indication | No | Yes |
| Support MFi new OCP | Yes | Yes |
| External Clock Synchronization | Yes, range 200 kHz to approximately 800 KHz | Yes, range 200 kHz to approximately 800 KHz |
| BC1.2 DCP | Yes | No |
| Apple/Samsung charging scheme | Yes | No |
| Cable Compensation | Yes1 | Yes1 |
| Selectable Output Voltage | Yes | Yes |
| Adjustable Output Short Current Limit | Yes | Yes |
| FPWM/PFM | FPWM | FPWM |
| DCDC always ON (EN pull High) | Yes | Yes |
| Spread Spectrum | Yes | Yes |
| Package | QFN-25 3.5 mm × 4.5 mm | QFN-25 3.5 mm × 4.5 mm |