JAJSMS4F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
Table 10-2 shows the design parameters used for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN, input voltage | 5 V ± 2% |
VINEN, turn-on voltage | 4.5 V |
VINOVP_RISE, overvoltage protection set point | 5.4 V |
IOUT, switch current | 3 A |
tSS, VOUT soft start time | 1 ms |