JAJSMS6G May 2022 – December 2024 OPA2863A , OPA863A
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN+ | 3 | Input | Noninverting input pin |
| VIN– | 4 | Input | Inverting input pin |
| VOUT | 1 | Output | Output pin |
| VS– | 2 | Power | Negative power-supply pin |
| VS+ | 5 | Power | Positive power-supply pin |
Figure 5-2 OPA2863A D Package, | PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| D (SOIC), DGK (VSSOP) |
DSN (USON) | |||
| PD1 | — | 5 | Input | Amplifier 1 power down. Low = disabled, high = enabled |
| PD2 | — | 6 | Input | Amplifier 2 power down. Low = disabled, high = enabled |
| VIN1– | 2 | 2 | Input | Amplifier 1 inverting input pin |
| VIN1+ | 3 | 3 | Input | Amplifier 1 noninverting input pin |
| VIN2– | 6 | 8 | Input | Amplifier 2 inverting input pin |
| VIN2+ | 5 | 7 | Input | Amplifier 2 noninverting input pin |
| VOUT1 | 1 | 1 | Output | Amplifier 1 output pin |
| VOUT2 | 7 | 9 | Output | Amplifier 2 output pin |
| VS– | 4 | 4 | Power | Negative power-supply pin |
| VS+ | 8 | 10 | Power | Positive power-supply pin |
| Thermal pad | — | Thermal pad | — | Thermal pad. Electrically isolated from the device. Connect to a heat-spreading plane, typically ground. |