JAJSNA0B December 2022 – October 2024 TPS25762-Q1
PRODUCTION DATA
The Transient Voltage protection and firmware Setting Pin (TVSP) has three functions: 1) Boot configuration settings; 2) USB connector pin short to VBUS or VBAT protection; and 3) USB connector pin enhanced ESD protection.
| CTVSP | RDAMP | CDAMP |
|---|---|---|
| 0.1 μF | 10 Ω | 0.47 μF |
| RTVSP (kΩ) (1) | TVSP Index | ADC Value | I2C Target Port Addresses (A | B)(2) | I2C Logic (VDD) | Boot Mode |
|---|---|---|---|---|---|
| Open | 0 | ≤ 10 (0x0A) | 0x22 | 0x26 | 3.3 V | EEPROM |
| 93.1 | 1 | ≤ 24 (0x18) | 0x23 | 0x27 | 3.3 V | External HUB/MCU |
| 47.5 | 2 | ≤ 42 (0x2A) | 0x22 | 0x26 | 1.8 V | EEPROM |
| 29.4 | 3 | ≤ 63 (0x3F) | 0x23 | 0x27 | 1.8 V | External HUB/MCU |
| 20.0 | 4 | ≤ 89 (0x59) | 0x23 | 0x27 | 3.3 V | EEPROM |
| 14.7 | 5 | ≤ 119 (0x77) | 0x22 | 0x26 | 3.3 V | External HUB/MCU |
| 11.0 | 6 | ≤ 156 (0x9C) | 0x23 | 0x27 | 1.8 V | EEPROM |
| 8.45 | 7 | ≤ 201 (0xC9) | 0x22 | 0x26 | 1.8 V | External HUB/MCU |
| 6.65 | 8 | ≤ 255 (0xFF) | 0x22 | 0x26 | 3.3 V | Firmware Update |
| RTVSP (kΩ) | TVSP Index | ADC Value | I2C Target Port Addresses (A | B) | I2C Logic (VDD) | Boot Mode |
|---|---|---|---|---|---|
| Open | 0 | ≤ 10 (0x0A) | 0x22 | 0x26 | 3.3 V | EEPROM |
| 5.6 | 8 | ≤ 255 (0xFF) | 0x22 | 0x26 | 3.3 V | Firmware Update |
| RTVSP (kΩ) (1) | TVSP Index | ADC Value | I2C Target Port Addresses (A | B)(2) | I2C Logic (VDD) | Boot Mode |
|---|---|---|---|---|---|
| Open | 0 | ≤ 10 (0x0A) | 0x22 | 0x26 | 3.3 V | EEPROM |
| 93.1 | 1 | ≤ 24 (0x18) | 0x23 | 0x27 | 3.3 V | External HUB/MCU |
| 47.5 | 2 | ≤ 42 (0x2A) | 0x22 | 0x26 | 1.8 V | EEPROM |
| 26.7 | 3 | ≤ 63 (0x3F) | 0x23 | 0x27 | 1.8 V | External HUB/MCU |
| 18.2 | 4 | ≤ 89 (0x59) | 0x23 | 0x27 | 3.3 V | EEPROM |
| 13.0 | 5 | ≤ 119 (0x77) | 0x22 | 0x26 | 3.3 V | External HUB/MCU |
| 9.53 | 6 | ≤ 156 (0x9C) | 0x23 | 0x27 | 1.8 V | EEPROM |
| 7.5 | 7 | ≤ 201 (0xC9) | 0x22 | 0x26 | 1.8 V | External HUB/MCU |
| 5.6 | 8 | ≤ 255 (0xFF) | 0x22 | 0x26 | 3.3 V | Firmware Update |
For the TPS25762D-Q1 device, a factory-programmed default application configuration is applied at power-up. The default configuration is applied when the boot mode is configured for EEPROM and the EEPROM configuration is not loaded; for example when the image provided by the EEPROM is not valid or the EEPROM is not connected. When the default application configuration is loaded, the maximum port output power (port PDP) is configured using the TVSP index as defined by RTVSP. Valid TVSP indexes for this mode of operation are shown in R TVSP Port Maximum PDP Selection (TPS25762DQRQLRQ1 and TPS25772DQRQLRQ1).
| RTVSP (kΩ) | TVSP Index | ADC Value | I2C Target Port Addresses (A | B) | I2C Logic (VDD) | Port Maximum PDP |
|---|---|---|---|---|---|
| Open | 0 | ≤ 10 (0x0A) | 0x22 | 0x26 | 3.3 V | 60 W |
| 47.5 | 2 | ≤ 42 (0x2A) | 0x22 | 0x26 | 1.8 V | 45 W |
| 18.2 | 4 | ≤ 89 (0x59) | 0x23 | 0x27 | 3.3 V | 27 W |
| 9.53 | 6 | ≤ 156 (0x9C) | 0x23 | 0x27 | 1.8 V | 15 W |
The device settings when the default application configuration is loaded are defined by Table 8-7.
| Parameter | TPS25762DQRQLRQ1 | TPS25772DQRQLRQ1 | Comment |
|---|---|---|---|
| XID | 0x00 | 0x00 | |
| PID | 0x00 | 0x00 | |
| VID | 0x0451 | 0x0451 | TI VID |
| Port Min Power | 7.5W | 7.5W | Applies to all ports |
| Port Max Power | 60W/45W/27W/15W | 60W/45W/27W/15W | Set by TVSP Index; applies to all ports |
| System Max Power | 60W/45W/27W/15W | Port Max Power x 2 | |
| Port PPS | Enabled | Enabled | Applies to all ports |
| SPM Power Policy | n/a | Assured Capacity | |
| BC1.2 | Enabled | Enabled | Applies to all ports |
| External DCDC | n/a | TPS55288-Q1 | |
| Port A ILIM Overshoot | 400 mA | 400 mA | |
| Port A APDO ILIM Overshoot | 50 mA | 50 mA | |
| Port A Cable Compensation | Disabled | Disabled | |
| Port A High ILIM Delay | Enabled | Enabled | |
| Port B ILIM Overshoot | n/a | 400 mA | |
| Port B APDO ILIM Overshoot | n/a | 50 mA | |
| Port B Cable Compensation | n/a | External | Set by external DCDC |
| Port B VBUS Boost | n/a | 0.1 V | |
| Port B Discharge | n/a | Enabled | External, controlled by GPIO9 |
| Internal DCDC Freq | 400 kHz | 400 kHz | |
| Internal DCDC Dither | 10 Hz | 10 Hz | |
| Grace Period Power ON | 15 min | 15 min | |
| Grace Period Power OFF | 15 min | 15 min | |
| Range 3 Power | FULL | FULL | |
| Range 2 Power | 60% | 60% | % of System Max Power |
| Range 1 to 2 Rising Threshold | 8.96 V | 8.96 V | Measured at VIN |
| Range 2 to 1 Falling Threshold | 7.04 V | 7.04 V | Measured at VIN |
| Range 2 to 3 Rising Threshold | 11.52 V | 11.52 V | Measured at VIN |
| Range 3 to 2 Falling Threshold | 10.08 V | 10.08 V | Measured at VIN |
| Thermal Foldback | Enabled | Enabled | NTC/PTC configuration |
| Phase 1 Max Power | 60% | 60% | % of System Max Power |
| Phase 1 Rising Threshold | 2.044 V | 2.044 V | |
| Phase 1 Falling Threshold | 1.988 V | 1.988 V | |
| Phase 2 Max Power | 30% | 30% | % of System Max Power |
| Phase 2 Rising Threshold | 2.1 V | 2.1 V | |
| Phase 2 Falling Threshold | 2.044 V | 2.044 V | |
| Phase 3 Max Power | 0% | 0% | % of System Max Power |
| Phase 3 Rising Threshold | 2.142 V | 2.142 V | |
| Phase 3 Falling Threshold | 2.086 V | 2.086 V |
Applications requiring a configuration other than TVSP Index 0 (RTVSP open), as shown in R TVSP Configuration Settings (TPS257xxCQRQLRQ1) and R TVSP Configuration Settings (TPS257xxDQRQLRQ1) must implement a circuit similar to the one shown in Figure 8-5. The base of the bipolar transistor is connected to LDO_5V to provide proper power up sequencing of the TVSP resistor - OFF when TPS25762-Q1 is disabled and ON when TPS25762-Q1 is enabled. A 2N2222 is recommended for its large collector-emitter breakdown voltage, low-cost and wide availability.
Figure 8-5 RTVSP Circuit
ConfigurationDevice firmware can be updated using the USB Endpoint on the PA_DP and PA_DM pins. To enable firmware update mode, boot the device with a resistance corresponding to TVSP Index 8 between TVSP and PGND. A boot cycle can be performed by power cycling the device or by pulling the EN/UVLO pin momentarily below the VEN(OPER) threshold. An example circuit to enable USB Endpoint firmware update mode is shown in Figure 8-6.
Figure 8-6 Example Circuit to Enable USB
Endpoint Firmware Update Mode