JAJSNC3A March 2024 – August 2024 AFE7950-SP
PRODMIX
Typical values at TA = +25°C, ADC Sampling Rate = 2949.12GHz. Default conditions: output sample rate = 1474.56MSPS (decimate by 2) , External clock mode with fCLK = 11796.48MHz, AIN = –3dBFS, DSA setting = 3 dB, 9.6GHz matching.
| Normalized to 9.6GHz |
| 50MHz tone spacing |
| -6dBFS | ||
| -30dBFS | ||
| 9.61 and 9.635GHz , -7dBFS each tone | ||
| 9.61 and 9.635GHz , -30dBFS each tone | ||
| Normalized to 9.6GHz |
| 50MHz tone spacing |
| 50MHz tone spacing |
| -1dBFS | ||
| -12 dBFS. | ||
| -60 dBFS | ||
| 9.61 and 9.635GHz , -13dBFS each tone | ||
| 9.61 and 9.635GHz , -60dBFS each tone | ||