JAJSNC3A March 2024 – August 2024 AFE7950-SP
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fVCO1 | VCO1 min frequency | 7.2 | GHz | |||
| VCO1 max frequency | 7.68 | GHz | ||||
| fVCO2 | VCO2 min frequency | 8.8 | GHz | |||
| VCO2 max frequency | 9.1 | GHz | ||||
| fVCO3 | VCO3 min frequency | 9.7 | GHz | |||
| VCO3 max frequency | 10.24 | GHz | ||||
| fVCO4 | VCO4 min frequency | 11.6 | GHz | |||
| VCO4 max frequency | 12.08 | GHz | ||||
| DIVDAC | DAC sample rate divider | 1, 2 or 3 | ||||
| DIVFBADC | ADC sample rate divider from DAC sample rate | 1, 2, 3, 4, 6 or 8 | ||||
| DIVRXADC | ADC sample rate divider | 1, 2, 3, 4, 6 or 8 | ||||
| PNVCO | Closed Loop Phase Noise FPLL = 11.79848 GHz FREF=491.52MHz | 600kHz | -113 | dBc/Hz | ||
| 800kHz | -116 | dBc/Hz | ||||
| 1MHz | -119 | dBc/Hz | ||||
| 1.8MHz | -125 | dBc/Hz | ||||
| 5MHz | -133 | dBc/Hz | ||||
| 50MHz | –141 | dBc/Hz | ||||
| Closed Loop Phase Noise FPLL=8.84736 GHz FREF=491.52MHz | 600kHz | -114 | dBc/Hz | |||
| 800kHz | –118 | dBc/Hz | ||||
| 1MHz | –120 | dBc/Hz | ||||
| 1.8MHz | –127 | dBc/Hz | ||||
| 5MHz | –135 | dBc/Hz | ||||
| 50MHz | –142 | dBc/Hz | ||||
| Closed Loop Phase Noise FPLL= 9.8403 GHz FREF=491.52MHz | 600kHz | –113 | dBc/Hz | |||
| 800kHz | –116 | dBc/Hz | ||||
| 1MHz | –119 | dBc/Hz | ||||
| 1.8MHz | –125 | dBc/Hz | ||||
| 5MHz | –134 | dBc/Hz | ||||
| 50MHz | –140 | dBc/Hz | ||||
| Closed Loop Phase Noise FPLL= 7.86432GHz FREF=491.52MHz | 600kHz | –116 | dBc/Hz | |||
| 800kHz | –119 | dBc/Hz | ||||
| 1MHz | –122 | dBc/Hz | ||||
| 1.8MHz | –127 | dBc/Hz | ||||
| 5MHz | –136 | dBc/Hz | ||||
| 50MHz | –143 | dBc/Hz | ||||
| Frms | Clock PLL integrated phase error(1) | fPLL=11.79848 GHz, [1KHz, 100MHz] | -43.4 | dBc/Hz | ||
| fPLL=8.8536 GHz, [1KHz, 100MHz] | -47.6 | dBc/Hz | ||||
| fPLL=9.8304 GHz, [1KHz, 100MHz] | -46.2 | dBc/Hz | ||||
| fPFD | PFD frequency | 100 | 500 | MHz | ||
| FREF | Input clock minimum frequency | 0.1 | GHz | |||
| FREF | Input Clock maximum frequency | 12 | GHz | |||
| VCLKMIN | Input clock minimum level | 0.6 | Vppdiff | |||
| VCLKMAX | Input Clock maximum level | 1.8 | Vppdiff | |||
| PNpll_flat | Normalized PLL flat Noise | fVCO = 11796.48MHz | –226.5 | dBc/Hz | ||
| Coupling | AC Coupling Only | |||||
| REFCLK input impedance(2) | Parallel resistance | 100 | Ω | |||
| Parallel capacitance | 0.5 | pF | ||||