JAJSNH1B December 2021 – December 2024 LM5168 , LM5169
PRODUCTION DATA
Table 8-3 lists the design requirements for a typical buck application using the LM51698P.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Nominal input voltage | 24 V |
| Input voltage range | 12 V to 115 V |
| Output Voltage | 5 V |
| Output Current | 0.3 A |
| Switching frequency | 500 kHz |