JAJSNH1B December 2021 – December 2024 LM5168 , LM5169
PRODUCTION DATA
The switching frequency of the LM5168 is set by the on-time programming resistor connected to the RT pin. Equation 23 is used to calculate RT based on the desired switching frequency and output voltage. For this example of 500 kHz and 5 V, 24.9 kΩ is used.
Note that at very low duty cycles, the 50-ns minimum controllable on time of the high-side MOSFET, tON(min), limits the maximum switching frequency. In CCM, tON(min) limits the voltage conversion step-down ratio for a given switching frequency. Use Equation 24 to calculate the minimum controllable duty cycle.

Ultimately, the choice of switching frequency for a given output voltage affects the available input voltage range, solution size, and efficiency. Use Equation 25 to calculate the maximum supply voltage for a given tON(min) to maintain the full switching frequency.