JAJSNH9 December 2021 TCAN1167-Q1
PRODUCTION DATA
WD_QA_ANSWER is shown in Figure 9-36 and described in Table 9-27.
Return to Summary Table.
Q&A watchdog answer bits
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WD_QA_ANSWER | |||||||
| R-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | WD_QA_ANSWER | R/W | 00h | MCU watchdog q&a answer response byte |