JAJSNI4 December 2021 DAC11001B
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | NOP | |||||||||||||
W | W | W-00h | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOP | RESERVED | ||||||||||||||
W-000h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Read/Write | W | N/A | Write only register. Must be set to 0. |
30-24 | Address | W | N/A | 00h |
23-4 | NOP | W | 00000h | No operation; write 00000h |
3-0 | RESERVED | W | 0h | These bits are reserved. |